IFX007T
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ClassificationJESD47I
-
Over current detection min55 A
-
Planned to be available until at least2034
-
QualificationIndustrial
-
RDSON_H(typ)5.3 mΩ
-
RDSON_L(typ)4.7 mΩ
-
Supply Voltage absolute max ratings40 V
| Recommended | ||
|
OPN
|
IFX007TAUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Path resistance of max. 12.8 mΩ @ 25°C
- switching speed for reduced switching
- Capable for high PWM frequency
- Switched mode current limitation
- Current limitation level of 55 A min.
- Status flag diagnosis with current sense
- Overtemp shutdown with latch behavior
- Undervoltage shutdown
- Driver circuit with logic level inputs
- Adjustable slew rates for optimized EMI
- Operation up to 40 V
- Green product (RoHS compliant)